IESNA:LM-63-2002
[TEST]P976502
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-S-UNV-L950-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 90CRI 5000K STANDARD TROFFER
[LAMP] 5000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6039.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1753.6 1760.6 1753.6 1744.8 1728.8 1709.4 1686.3 1657.9 1624.4 1588.9 
1548.1 1502.0 1452.4 1402.8 1346.2 1280.7 1215.1 1146.1 1076.9 1004.4 
919.4 837.9 754.6 678.5 598.7 522.6 449.9 389.7 334.9 281.7 
235.7 189.6 148.8 109.8 72.7 39.0 0.0 
1753.6 1762.5 1785.4 1815.7 1845.7 1861.7 1865.3 1859.8 1845.7 1824.4 
1792.5 1748.4 1696.9 1640.2 1574.8 1509.1 1429.5 1351.6 1273.6 1193.8 
1114.2 1038.0 956.5 880.4 804.2 736.8 673.1 612.9 559.7 506.6 
457.0 405.7 350.7 290.5 219.6 129.4 0.0 
1753.6 1766.1 1838.6 1905.9 1953.8 1987.4 2012.2 2022.8 2024.7 2014.0 
1987.4 1953.8 1900.7 1840.5 1769.6 1689.8 1606.6 1519.8 1429.5 1341.0 
1254.1 1169.0 1084.0 1002.5 926.5 855.6 782.9 715.6 651.8 589.9 
522.6 457.0 382.6 297.6 207.3 111.7 0.0 
1753.6 1801.5 1907.8 1980.3 2047.8 2097.4 2138.0 2161.2 2169.9 2162.8 
2138.0 2095.5 2033.6 1959.0 1870.5 1778.4 1672.1 1574.8 1470.2 1367.4 
1268.2 1176.1 1087.6 1002.5 922.9 850.2 779.4 710.4 637.7 568.7 
501.4 423.4 340.1 256.9 177.1 90.4 0.0 
1753.6 1808.6 1918.4 1998.0 2070.7 2127.4 2169.9 2196.6 2205.3 2200.1 
2171.8 2127.4 2060.1 1975.1 1883.0 1781.9 1682.7 1567.7 1457.9 1358.7 
1254.1 1163.8 1076.9 997.3 921.1 845.0 772.3 706.8 632.4 570.4 
496.0 416.4 324.2 246.3 170.0 85.0 0.0 
